PROGRESS LIGHTING
PROG_P300048_163_heroST19clear_PRODIMAGE
PROG_P300048_163_heroST19clear_PRODIMAGE
play
3D View
PROG_P300046-163-035_Detail_PRODIMAGE
+7
PROG_P300046-163-041_Detail_PRODIMAGE

Calhoun Collection Four-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light

$232.43 USD

Brand:

Progress Lighting

Catalog ID:

P300048-163

Collection name:

Calhoun

Embrace apothecary style with a bath light from the Calhoun Collection. Clear glass diffusers are held in place with mechanical latches reminiscent of spice containers. The glass shades showcase thickened profiles to create a vintage aesthetic with a classic hand-made appearance. The metal light bases and sleek backplate are coated in a golden vintage brass finish.

  • Ideal for a bathroom
  • Perfect for farmhouse, urban industrial, and transitional style settings
  • Golden vintage brass finish
  • Cylindrical clear glass
  • Mount the light fixture facing up or down
  • Uses 4 medium base base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Measures 8-5/8-inch height by 30-1/4-inch length by 6-7/8-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Seneca and Mast collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300048-163

Category General

Bath & Vanity

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247250394

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30.25 in x 6.875 in x 8.625 in

Height

8.625 in

Height to Center

6.375 in

Length

30.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.87 lb

Width

6.875 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93077828

Resources and downloads