PROGRESS LIGHTING
PROG_P400292_31M_heroT8_PRODIMAGE
PROG_P400292_31M_heroT8_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+4
PROG_P400292-31M-059_Detail 5_PRODIMAGE

Canebrake Collection Six-Light Matte Black Farmhouse Chandelier Light

$311.96 USD

Brand:

Progress Lighting

Catalog ID:

P400292-31M

Collection name:

Canebrake

Create an elegant focal point for any room with a chandelier from the Canebrake Collection. The traditional silhouette features flowing curved arms for an artisanal flair. A classic matte black finish completes the design. Compatible with dimmable bulbs.

  • Ideal for a dining room, great room, or bedroom
  • Perfect for farmhouse style settings
  • Classic matte black finish
  • Incorporate vintage or contemporary bulbs
  • One 72-inch chain is included to customize for various ceiling heights
  • Use 6 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 24-inch height by 40-inch diameter by 99-inch length installed
  • Certifications: cETLus Dry Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Catalog Number

P400292-31M

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Size Type

Large

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Chandelier

UPC

785247260690

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

40 in x 40 in x 24 in

Height

24 in

Length

40 in

Length - Installed

99 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.79 lb

Width

40 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93147386