PROG_P8404-31M_hero_PRODIMAGE
PROG_P8404-31M_hero_PRODIMAGE
PROG_rectangle canopy-15_detailshot
PROG_rectangle canopy-9.5_detailshot
+6
PROG_P8404-31M_straight_PRODIMAGE

Canopy Kit 23-1/4" Length for up to 3 Pendants

$61.27 USD

Brand:

Progress Lighting

Catalog ID:

P8404-31M

Collection name:

Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. Pendants are versatile lighting options for many rooms in your home. Smaller-scale mini-pendants look great when hung in groupings of 3 or more over a kitchen island or table. This rectangular pendant accessory allows for the hanging of 2 or 3 pendants off of one outlet box. Pendants can be hung straight or staggered.

  • Use to create a customized pendant light display that’s perfectly suited to match your decor
  • Rectangular matte black design enables up to three pendants to be installed from one outlet box
  • Pendant canopy kit includes installation manual.
  • Use with three pendants no larger then 9.5 inches in diameter or two pendants 18 inches in diameter for an aligned configuration
  • Use with pendants no larger then 15 inches in diameter for a staggered triple configuration
  • Measures 23.25 in. length by 4.25 in width by 0.75 in. height
  • Compatible with line voltage pendant with downrods, chain or cord hanging.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Accessory
Lamp Included
No
Lifestyle
Transitional
Mount location
Ceiling
Mounting for outlet box included
Backplate
Mounting Type
Ceiling Flush
New Products
Yes
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
  • Dining Room
UPC
785247253647
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23.25 in x 4.1875 in x 0.6875 in
Height
0.6875 in
Length
23.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.31 lb
Width
4.1875 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 VAC

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12

Resources

Instruction Sheet Number
93061986

Resources and downloads