PROGRESS LIGHTING
Image of P8404-09 Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-09 Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-09 Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-09 Canopy Kit 23-1/4" Length for Up to 3 Pendants
+8
Image of P8404-09 Canopy Kit 23-1/4" Length for Up to 3 Pendants

Canopy Kit 23-1/4" Length for Up to 3 Pendants

$61.27 USD
OR

Brand: Progress Lighting

Catalog ID: P8404-09

Collection name: Accessory Canopy

Product details

General

Accessory Type

Canopy Accessory

Can be mounted up or down

No

Catalog Number

P8404-09

Category General

Accessories

Color

Nickel

Color Generic

Grey

Compatibility

Three Progress pendant lights with max diameter of 9 1/2 in.

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Commodity
  • Utilitarian

Mount location

Ceiling Flush

Mounting for outlet box included

strap

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Room Type

Kitchen

Service Life

On Website=Yes

Style

Traditional/Casual

UPC

785247192052

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23.25 in x 4.25 in x 0.75 in

Gross Weight with Packaging

2.27 lb

Height

0.75 in

Length

23.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.86 lb

Width

4.25 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93061986