PROGRESS LIGHTING
PROG_P860004_020_PRODIMAGE
PROG_P860004_020_PRODIMAGE
PROG_P860004-1_detailshot
PROG_ACCESSORY_CANOPY_COLLECTION_ANTIQUE_BRONZE_GeneralLit
+1
PROG_P860004_020holes_PRODIMAGE

Canopy Kit 60" Length for Up to 5 Pendants

$128.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860004-020

Collection name:

Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This rectangle pendant accessory allows for the hanging of three to five pendants off of one outlet box. Pendants can be hung straight or staggered. The maximum pendant width for three pendants is 18" each and for five pendants 13-1/2" each. Five-Light. Rectangle Canopy Accessory Antique Bronze finish.

  • Five-Light Linear pendant canopy.
  • Allows for the hanging of three to five pendants off of one outlet box
  • Antique Bronze finish
  • Can be mounted staggered or in line.
  • Maximum pendant width for three lights is 18" each.
  • Maximum pendant width for five lights is 13-1/2" each.

Product details

General

Can be mounted up or down

No

Catalog Number

P860004-020

Category General

Accessories

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Power Source

N/A

Power Source Required?

No

Room Type

Kitchen

UPC

785247218479

Warranty Length

1-year Limited Warranty

Dimensions

Cubic Capacity

36 cu.in

Depth

6 in

Dimensions

60 in x 6 in x 1 in

Height

1 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.27 lb

Width

6 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

88

Resources

Instruction Sheet Number

93083779