PROG_P860004_143_PRODIMAGE
PROG_P860004_143_PRODIMAGE
PROG_P860004-2_detailshot
PROG_P860004-1_detailshot
+1
PROG_P860004_143holes_PRODIMAGE

Canopy Kit 60" Length for Up to 5 Pendants

$128.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860004-143

Collection name:

Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This rectangle pendant accessory allows for the hanging of three to five pendants off of one outlet box. Pendants can be hung straight or staggered. The maximum pendant width for three pendants is 18" each and for five pendants 13-1/2" each. Five-Light. Rectangle Canopy Accessory Graphite finish.

  • Five-Light Linear pendant canopy.
  • Allows for the hanging of three to five pendants off of one outlet box.
  • Graphite Finish.
  • Can be mounted staggered or in line.
  • Maximum pendant width for three lights is 18" each.
  • Maximum pendant width for five lights is 13-1/2" each.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Power Source
N/A
Power Source Required?
No
Room Type
Kitchen
UPC
785247218462
Warranty Length
1-year Limited Warranty

Dimensions

Cubic Capacity
36 cu.in
Depth
6 in
Dimensions
60 in x 6 in x 1 in
Height
1 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.27 lb
Width
6 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93083779

Resources and downloads