PROGRESS LIGHTING
PROG_P3078_104WB_PRODIMAGE
PROG_P3078_104WB_PRODIMAGE
PROG_caress_IMG_1173_detailshot
Discontinued
Clearance

Caress Collection Four-Light Polished Nickel Clear Water Glass Luxe Bath Vanity Light

$165.00 USD
$520.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3078-104WB

Collection name:

Caress

Four-light bath fixture featuring a chic, sophisticated polished metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser. Included krypton bulbs cast bright white illumination and are fully dimmable for customized lighting levels.

  • Ideal for a bathroom
  • Perfect for luxe, new traditional, and traditional style settings
  • Subtle polished nickel finish
  • Elegant clear water glass shades
  • Includes installation instructions and mounting hardware
  • Use 4 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 34.4375-inch width by 5.5625-inch height by 7-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with the Equinox and Stratham collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P3078-104WB

Category General

Bath & Vanity

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Water

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Candelabra Base (Krypton)

Lamp Type Actual

Krypton

Lamp Type Basic

Halogen

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E12

Socket Type

sockets

Style

  • Luxury
  • New Traditional
  • Transitional
  • Coastal

Type

Vanity Light

UPC

785247170630

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7 in

Dimensions

34.4375 in x 7 in x 5.5625 in

Gross Weight with Packaging

15 lb

Height

5.5625 in

Height to Center

2.75 in

Length

34.4375 in

Note Weight of fixture exceeds NEC limits

No

Weight

15 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93041948