PROGRESS LIGHTING
PROG_P4646_104WB_PRODIMAGE
PROG_P4646_104WB_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
Discontinued
Clearance

Caress Collection Nine-Light Polished Nickel Clear Water Glass Luxe Chandelier Light

$679.00 USD
$1,489.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4646-104WB

Collection name:

Caress

Nine-light, two tier chandelier. Caress features a chic, sophisticated nine-light, two-tier chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 links of 9 gauge chain is provided to allow the fixture to hang straight and level. This fixture utilizes E12 based sockets so the bulbs are provided for your convenience.

  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Nine 60-watt Krypton lamps are included for the E12 based sockets.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P4646-104WB

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear Water

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Candelabra Base (Krypton)

Lamp Type Actual

Krypton

Lamp Type Basic

Halogen

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

ceramic

Style

  • Luxury
  • New Traditional
  • Transitional
  • Coastal

Type

Chandelier

UPC

785247168415

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

36.625 in x 36.625 in x 33.625 in

Gross Weight with Packaging

24 lb

Height

33.625 in

Length

36.625 in

Length - Installed

98 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

45 lb

Width

36.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

1

Resources

Instruction Sheet Number

93038308