PROG_P250074_009-30_heroamerican-walnut_PRODIMAGE
PROG_P250074_009-30_heroamerican-walnut_PRODIMAGE
play
3D View
play
+12

Carrollwood Collection 56-Inch Six-Blade American Walnut/Silver DC Motor Contemporary Ceiling Fan

$521.95 USD

Brand:

Progress Lighting

Catalog ID:

P250074-009-30

Collection name:

Carrollwood

Provide a welcomed breeze with a 56" ceiling fan from the Carrollwood Collection. Six reversible plywood blades coated in dual American walnut and silver finishes rotate around a beautiful brushed nickel center with chrome accents for a contemporary aesthetic. An integrated LED module is covered by a shatterproof white opal shade. Dimmable.

  • Ideal for a bedroom, living room, or great room
  • Perfect for contemporary style settings
  • 6 reversible plywood blades with dual American walnut and silver finishes
  • Integrated LED module (18w), 1400 lumens, 90 CRI, 3000K, dimmable
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 56-inch diameter by 18-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Dry Location Listed for use indoors use. Title 20, Title 24
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity
3 Ah
Battery Type
AA 1.5V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Downrod
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Fan - Blade finish
  • American Walnut
  • Silver
Fan - Blade Pitch
13 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Contemporary
Light Distribution
Down
LM-79 Lumens
1400 lm
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Plate
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Bedroom
  • Living Room
  • Great Room
Size Type
Large
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
UPC
785247260959
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 18 in
Fan - Recommended room size
400 ft²
Height
18 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
18.08 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.75 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Dry Location Only
DarkSky
Yes
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
224 CFM/WATT
EPACTenergy consumption watts
21 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada; Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93153466

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model