PROGRESS LIGHTING
PROG_P4613_20_PRODIMAGE
PROG_P4613_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_cascadia_IMG_9073_detailshot
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Cascadia Collection Five-Light Antique Bronze Etched Glass Coastal Chandelier Light

$418.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4613-20

Collection name:

Cascadia

Five-light chandelier with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Antique Bronze finish.

  • The five-light chandelier from the Cascadia Collection is ideal for kitchen, sitting rooms, small foyers and entries, dining rooms, sunrooms and breakfast areas
  • Ideal for Coastal, Craftsman, Modern, or Modern Craftsman interiors
  • Overscaled tubing and etched glass shades, smooth forms and windowpane style gallery produces a beautiful, modern gas light effect
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 26 in x 26 in x 10.75 in
  • Uses five medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4613-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Coastal
  • Transitional
  • Craftsman

Type

Chandelier

UPC

785247197675

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 10.75 in

Gross Weight with Packaging

9.6 lb

Height

10.75 in

Length

26 in

Length - Installed

83 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

12 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93060728