PROGRESS LIGHTING
PROG_P2149_15_PRODIMAGE
PROG_P2149_15_PRODIMAGE
PROG_P2149_15_glass_PRODIMAGE
PROG_Cascadia_Polished_Chrome_GeneralLit
+3
PROG_P2149_15_facing-up-or-down

Cascadia Collection Four-Light Bath & Vanity

$234.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2149-15

Collection name:

Cascadia

Four-light bath & vanity with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Can be mounted up or down. Polished Chrome finish.

  • Refresh your bathroom, vanity or powder room with this bathroom light from the Cascadia Collection.
  • Perfect for coastal, craftsman, modern, and modern craftsman style settings
  • Overscaled tubing and etched glass shades, smooth forms and windowpane style gallery produces a beautiful, modern gas light effect
  • Mount the light fixture facing up or down
  • Measures 32-inch width by 8-inch height by 6.5-inch (extends from wall)
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2149-15

Category General

Wall Brackets

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Coastal
  • Transitional
  • Craftsman

Type

Vanity Light

UPC

785247197583

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

32 in x 6.5 in x 8 in

Gross Weight with Packaging

6 lb

Height

8 in

Height to Center

5.625 in

Length

32 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.5 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93060727