PROGRESS LIGHTING
PROG_P4614_15_PRODIMAGE
PROG_P4614_15_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P2149_15_glass_PRODIMAGE
+4
PROG_Cascadia_Polished_Chrome_GeneralLit
Discontinued
Clearance

Cascadia Collection Nine-Light Polished Chrome Etched Glass Coastal Chandelier Light

$336.00 USD
$836.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4614-15

Collection name:

Cascadia

Nine-light, two-tier chandelier with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Polished Chrome finish.

  • The nine-light two-tier chandelier from the Cascadia Collection is ideal for dining rooms, kitchen, sitting rooms, bedrooms and breakfast areas
  • Ideal for Coastal, Craftsman, Modern, or Modern Craftsman interiors
  • Overscaled tubing and etched glass shades, smooth forms and windowpane style gallery produces a beautiful, modern gas light effect
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 30 in x 30 in x 21.875 in
  • Uses nine medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4614-15

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Coastal
  • Transitional
  • Craftsman

Type

Chandelier

UPC

785247197682

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 21.875 in

Gross Weight with Packaging

16 lb

Height

21.875 in

Length

30 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

20 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93066436

Resources and downloads