PROGRESS LIGHTING
PROG_P550070_030_hero_PRODIMAGE
PROG_P550070_030_hero_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_P550070_030_detail_PRODIMAGE
+7
PROG_P550070_030_canopy2_PRODIMAGE

Cedar Springs Collection White One-Light Farmhouse Semi-Flush Mount

$150.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550070-030

Collection name:

Cedar Springs

This fun take on the traditional warehouse shade provides excellent task lighting. The generous metal shade is coated in a gorgeous white finish ready to direct a helpful glow. An industrial-style ceiling plate anchors the light fixture in place and adds a touch of urban flair to farmhouse and transitional settings. Dark Sky Friendly.

  • Cedar Springs delivers ideal down light to a hallway, entryway, porch, or patio
  • Capture the essence of bygone days with a style perfect for urban industrial, rustic, farmhouse, and coastal settings
  • Its timeless, simple metal shade is Dark Sky Friendly and coated in a gorgeous white finish that suits many decor styles
  • An industrial-style ceiling plate anchors the light fixture in place and adds a touch of urban flair
  • Incorporate clear light bulbs for a pinch of contemporary shine or opt for vintage bulbs for farmhouse flair
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 13-1/4-inch width by 9-1/2-inch height.
  • Certifications: cCSAus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P550070-030

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Large

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247241620

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.25 in x 13.25 in x 9.5 in

Height

9.5 in

Length

13.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.94 lb

Width

13.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

Yes

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93104811