PROGRESS LIGHTING
Ceiling fan brushed nickel blank off plate.
Ceiling fan brushed nickel blank off plate.

Ceiling Fan Blank Plate for Trevina II P2555

$36.52 USD
OR

Brand: Progress Lighting

Catalog ID: P2668-09

Collection name: Trevina II

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2668-09

Category General

Fans

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

ceiling fan light kit

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Type

na

UPC

785247242955

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 1.6 in

Height

1.6 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.5675 lb

Width

8 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

4

Pallet Quantity

384

Resources

Instruction Sheet Number

93116722

Resources and downloads