PROGRESS LIGHTING
PROG_P2665_30_PRODIMAGE
PROG_P2665_30_PRODIMAGE
PROG_P2665_30_parts_PRODIMAGE
PROG_P2665_30_angle_PRODIMAGE

Ceiling Fan and Light Universal Wall Control

$121.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2665-30

Collection name:

AirPro Wall Control

Universal ceiling fan and light remote control provides fan speed control and full range light dimming. Transmitter installs in the wall so you never misplace it. Add to most ceiling fans for added convenience. For single pole applications.

  • Includes Wall mount transmitter
  • 4 – Dip Switches (16 code options)
  • 3 speed fan control
  • Full range light dimmer
  • Will work with LED lamps and modules
  • Includes canopy receiver and wall cover plate

Product details

General

Can be mounted up or down

No

Catalog Number

P2665-30

Category General

Control

Color

White

Color Generic

White

Construction Material - Main

Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Dual mount

No

Fan - Fob finsh

n/a

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan Control

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

Transitional

Mount location

receiver fits in fan canopy, wall mounted control

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Style

Transitional

Switch Type

Push button

UPC

785247230433

Warranty Length

1-year Limited Warranty

Dimensions

Depth

1.875 in

Dimensions

2.75 in x 1.875 in x 4.5 in

Height

4.5 in

Length

2.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.53 lb

Width

1.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

1000

Resources

Instruction Sheet Number

93100813

Resources and downloads