PROG_P350171_009_hero_PRODIMAGE
PROG_P350171_009_hero_PRODIMAGE
PROG_P350171_009_detail1_PRODIMAGE
PROG_P350171_009_straightlit_PRODIMAGE
+7
PROG_P350171_009_detail3_PRODIMAGE

Chadwick Collection Two-Light Brushed Nickel 15-3/8" Flush Mount

$247.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350171-009

Collection name:

Chadwick

Stick with simple geometric forms and clean crisp lines with this modern flush mount. A beautiful opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence. The frame is coated in a classic brushed nickel finish that contrasts the light shade. The light fixture is just right for spaces in need of a subtle, feminine touch.

  • A beautiful opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence.
  • The frame is coated in a classic brushed nickel finish that contrasts the light shade.
  • The light fixtures is just right for spaces in need of a subtle, feminine touch.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for transitional, modern, and contemporary settings.
  • Measures 15-3/8-inch width by 5-1/2-inch height.
  • Uses two medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Modern Mountain
Light Distribution
Down
Light Source
Incandescent - Medium Base
Mount location
Ceiling
Mounting for outlet box included
Mounting Strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Flush-Mount
UPC
785247238453
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.375 in x 15.375 in x 5.5 in
Height
5.5 in
Length
15.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.97 lb
Width
15.375 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources

Instruction Sheet Number
93112912