PROGRESS LIGHTING
Image of P550131-031 Chapel Collection Four-Light Textured Black Modern Farmhouse Outdoor Living Pendant
Image of P550131-031 Chapel Collection Four-Light Textured Black Modern Farmhouse Outdoor Living Pendant
Image of P550131-031 Chapel Collection Four-Light Textured Black Modern Farmhouse Outdoor Living Pendant
Image of P550131-031 Chapel Collection Four-Light Textured Black Modern Farmhouse Outdoor Living Pendant
+9
Image of P550131-031 Chapel Collection Four-Light Textured Black Modern Farmhouse Outdoor Living Pendant

Chapel Collection Four-Light Textured Black Modern Farmhouse Outdoor Living Pendant

$440.00 USD

Brand: Progress Lighting

Catalog ID: P550131-031

Collection name: Chapel

The Chapel Collection presents an overscale open metal frame finished in textured black that provides a stunning focal point for covered outdoor living areas in transitional, modern farmhouse and modern craftsman homes. A seeded glass candelabra is nestled within, casting warm, welcome illumination at a front entrance, over islands and tables in patios, porches and outside entertaining spaces.Customize the hanging height with the included 60 in. of chain for a variety of ceiling heights and it can be used on sloped ceilings. It is cULus damp location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Chapel Collection Pendant has a dramatic design that provides a stunning focal point for covered outdoor living and entertaining areas
  • Open frame has bold lines that complement transitional, modern farmhouse and modern craftsman homes
  • A crisp textured black finish accents the light's peaked roof and sleek lines
  • Gorgeous ambient illumination is cast from a glowing candelabra through clear seeded glass panes
  • Constructed from steel to ensure a long product lifespan
  • Uses (4) 60-Watt maximum, candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 18.12-in. square by 22.12-in. height and includes 60 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P550131-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Modern Farmhouse
  • Modern Craftsman

Light Distribution

Ambient

Mount location

ceiling chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor
  • Porch
  • Patio

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254941

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18.12 in x 18.12 in x 22.12 in

Height

22.12 in

Length

18.12 in

Length - Installed

85 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.74 lb

Width

18.12 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162069