PROGRESS LIGHTING
PROG_P250022_081_heroclassic-walnut_PRODIMAGE
PROG_P250022_081_heroclassic-walnut_PRODIMAGE
play
play
+13
Discontinued
Clearance

Chapin Collection 56" Four-Blade Antique Nickel Ceiling Fan

$247.00 USD
$506.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250022-081

Collection name:

Chapin

This ceiling fan effortlessly unites a spacious room, creating an atmosphere that's both relaxing and reviving. Four plywood blades attach to a dual mount canopy. The fixture features an antique nickel finish for a design destined to provide a truly relaxing experience.

  • Four plywood blades.
  • The fixture features an antique nickel finish for a design destined to provide a truly relaxing experience.
  • This ceiling fan effortlessly unites a spacious room, creating an atmosphere that's both relaxing and reviving.
  • Ideal for any living room, great room, or bedroom.
  • Light kit adaptable.
  • Measures 56-inch width by 15-7/8-inch height.
  • Light kit not included.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250022-081

Category General

Fans

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Driftwood

Fan - Blade Pitch

14 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Antique Nickel

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Modern Mountain
  • Transitional

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Type

na

Switch Type

Push button

Type

Standard

UPC

785247240715

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 15.875 in

Fan - Recommended room size

400 ft²

Height

15.875 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.5 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

87

EPACTenergy consumption watts

52

JA8

No

Restricted Country and Reason

Canada/Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93114644

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
PROG_P250022-081driftwood_video
play
P250022-081driftwood HT-966-39
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS