Can be mounted up or down
Catalog Number
Color
Color Generic
Construction Material - Main
Convertible fixture includes both mounts
Dusk to Dawn
EU RoHS Indicator
Finish Name
Finish Type
Fire Resistance
Fixture Type
Glass
Indoor/Outdoor
Lamp Included
Lamp Shape
Lamp Type
Lamp Type Actual
Lamp Type Basic
Lifestyle
Light Distribution
Mount location
Mounting for outlet box included
Mounting Type
New Products
Number of Lamps
Number of Lamps Total
Post top fits standard
Power Source
Power Source Required?
Quick Install canopy
Quick Link connector
Room Type
Size Type
Socket Base Type - Main
Socket Type
Socket type material
UPC
Warranty Length
Dimensions
Height
Height to Center
Length
Note Weight of fixture exceeds NEC limits
Weight
Width
Width Diameter Descriptor
Input Voltage
Lamp Wattage
Voltage Rating
Wire Length
Americans with Disabilities Act
Certified Listed
Certified Listed Location
DarkSky
Energy Efficient
ENERGY STAR Certified
JA8
Other Heavy Metal Content Indicator
Title 20
Title 24
Carton Quantity
Instruction Sheet Number