PROGRESS LIGHTING
PROG_P4770_15_PRODIMAGE
PROG_P4770_15_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
PROG_Sizing_guideline_graphic_Foyer_Chandelier_info
Discontinued
Clearance

Classic Collection Five-Light Polished Chrome Etched Glass Traditional Chandelier Light

$77.00 USD
$143.44 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4770-15

Collection name:

Classic

Traditional details and graceful lines provide modern elegance to any interior. The Classic five-light chandelier features etched glass shades with a Polished Chrome finish.

  • Features traditional details and graceful lines.
  • Provides modern elegance to any interior.
  • Etched glass shades.

Product details

General

Can be mounted up or down

No

Catalog Number

P4770-15

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • New Traditional
  • Transitional

Type

Chandelier

UPC

785247201297

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.875 in x 21.875 in x 17.25 in

Height

17.25 in

Length

21.875 in

Length - Installed

62 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.94 lb

Width

21.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93068068

Resources and downloads