PROGRESS LIGHTING
Image of P4422-84 Clayton Collection Five-Light Chandelier
Image of P4422-84 Clayton Collection Five-Light Chandelier
play
Progress Lighting - Chandelier Heights
play
Clayton P4422-84
+6
Image of P4422-84 Clayton Collection Five-Light Chandelier
Discontinued

Clayton Collection Five-Light Chandelier

$667.81 USD

Brand: Progress Lighting

Catalog ID: P4422-84

Collection name: Clayton

Five-light chandelier, finished in Espresso, is a traditionally rooted design where classic vintage styling meets minimalistic lines. Arching arms are terminated by retro-modern drum shades with linen fabric in a soft side pleat to provide warmth and texture. Functional turnkeys provide both a bit of utility and visual interest - allowing shades to be directed at your choosing. Six feet of 9 gauge chain is supplied for ceiling chain mount.

Product details

General

Can be mounted up or down

No

Catalog Number

P4422-84

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brown

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Espresso

Finish Type

Painted

Fixture Type

Chandelier

Glass

Cream pleated

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247156078

Warranty Length

1 year warranty

Dimensions

Dimensions

32 in x 32 in x 26.0625 in

Gross Weight with Packaging

27 lb

Height

26.0625 in

Length

32 in

Length - Installed

101 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

27 lb

Width

32 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

6

Resources

Instruction Sheet Number

93025057

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Clayton P4422-84