PROGRESS LIGHTING
PROG_P350107_020_PRODIMAGE
PROG_P350107_020_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_CliftonHeights_AB_GeneralLit
PROG_pl_lumens_chart
+1
PROG_Flush_Mount_Options_Info-Graphic

Clifton Heights Collection 12-3/4" Two-Light Semi-Flush

$145.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350107-020

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. An Antique Bronze finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. Two-Light Semi-Flush.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched square glass
  • Antique Bronze finish
  • 2-light semi-flush fixture that can be mounted semi-flush to ceiling or chain hung
  • Uses 2, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional spaces
  • Measures 12 3/4" W x 11" H
  • Dry location listed
  • Close-to-ceiling lights are natural choices for closets, hallways, and small rooms
  • Semi-flush fixtures are good choices to brighten an entire room - ideal for ambient or general illumination
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P350107-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Craftsman

Type

Semi-Flush

UPC

785247220618

Warranty Length

1-year limited warranty

Dimensions

Dimensions

12.75 in x 12.75 in x 11 in

Height

11 in

Length

12.75 in

Weight

9.35 lb

Width

12.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93089178