PROGRESS LIGHTING
Image of P400120-020 Clifton Heights Collection Nine-Light Antique Bronze Etched Glass Craftsman Chandelier Light
Image of P400120-020 Clifton Heights Collection Nine-Light Antique Bronze Etched Glass Craftsman Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400120-020 Clifton Heights Collection Nine-Light Antique Bronze Etched Glass Craftsman Chandelier Light
+1
Image of P400120-020 Clifton Heights Collection Nine-Light Antique Bronze Etched Glass Craftsman Chandelier Light
Discontinued

Clifton Heights Collection Nine-Light Antique Bronze Etched Glass Craftsman Chandelier Light

$669.90 USD
OR

Brand: Progress Lighting

Catalog ID: P400120-020

Collection name: Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. An Antique Bronze finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. Nine-Light Chandelier.

Product details

General

Base Type

E26

Can be mounted up or down

No

Catalog Number

P400120-020

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Craftsman

Type

Chandelier

UPC

785247220731

Warranty Length

1-year limited warranty

Dimensions

Dimensions

30 in x 30 in x 30.625 in

Height

30.625 in

Length

30 in

Length - Installed

153 in

Overall Length with

Overall Ht. W/Chain

Weight

30.63 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93089175

Media

Videos

play
Progress Lighting - Chandelier Heights