PROGRESS LIGHTING
Image of P500404-009 Cofield Collection One-Light Brushed Nickel Transitional Pendant
Image of P500404-009 Cofield Collection One-Light Brushed Nickel Transitional Pendant
Image of P500404-009 Cofield Collection One-Light Brushed Nickel Transitional Pendant
Image of P500404-009 Cofield Collection One-Light Brushed Nickel Transitional Pendant
+8
Image of P500404-009 Cofield Collection One-Light Brushed Nickel Transitional Pendant

Cofield Collection One-Light Brushed Nickel Transitional Pendant

$99.00 USD

Brand: Progress Lighting

Catalog ID: P500404-009

Collection name: Cofield

Showcasing understated elegance, the Cofield Pendant features a slender, clean design. Suspended from a cord accented by a metal stem and a cylindrical glass shade, Cofield provides contemporary style to mid-century modern and transitional settings, delivering ambient illumination to bedrooms, kitchens and bars.

  • Add a stately and contemporary accent to kitchens, bars, and bedrooms with the Cofield Pendant
  • The light's slender design complements mid-century modern, transitional and contemporary settings with a simple round canopy suspended over a cylindrical glass shade
  • The fixture is coated with a subtle brushed nickel finish, offering an elegant contemporary design to transitional settings
  • Singular cord holds glass light surrounded by a simple and elegant round canopy allowing a simple illumination from the glowing light source within
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 4 in. diameter by 9.75 in. height
  • Includes one 8 in. stem and 120 in. of black cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500404-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Mini-Pendant

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Cord

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252657

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4 in x 4 in x 9.75 in

Height

9.75 in

Length

4 in

Length - Installed

138.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

2.2 lb

Width

4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93164244