PROGRESS LIGHTING
PROG_P300187_009-30_PRODIMAGE
PROG_P300187_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P300187-009-30_ICON
+6
PROG_P300187_009-30lit_PRODIMAGE

Colonnade LED Collection Three-Light LED Bath & Vanity

$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300187-009-30

Collection name:

Colonnade LED

Tubular etched glass shades pop against a geometric back plate to create Colonnade, an LED bath and vanity collection. Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe. LED source features 3000K and 90 CRI benefits, as well as a lifespan of more than 42,000 hours. Three-Light Bath in a Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for luxe, mid-century modern, and modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched white glass shades
  • Includes installation instructions and mounting hardware
  • Includes 3 LEDs (28.5 W), 1661 lumens, 3000 K, 90 CRI, dimmable
  • Measures 22-inch width by 7.5-inch height by 3.875-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P300187-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

LM-79 Lumens

1661 lm

LM-79 Lumens per Watt

56.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

  • Luxury
  • Modern
  • Mid-Century Modern

Type

Vanity Light

UPC

785247224081

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

22 in x 3.875 in x 7.5 in

Height

7.5 in

Height to Center

3.875 in

Length

22 in

Weight

2.51 lb

Width

3.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.238 A

Frequency Rating

60 Hz

Lamp Wattage

28.5 W

Lumens Per Watt

56.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93093043