PROGRESS LIGHTING
PROG_PCOWC_30LED_20_PRODIMAGE
PROG_PCOWC_30LED_20_PRODIMAGE
Discontinued

Commercial 30W Die-Cast Bronze Wall Pack 2246 Lumens

Brand:

Progress Lighting

Catalog ID:

PCOWC-30LED-20

Collection name:

PCOWC

The PCOWC series offers a 30w LED wall pack with a die-cast aluminum housing and door. Its rugged design protects internal components and provides sufficient thermal management for a longer life. The fixture is completed by a powder paint finish that provides a lasting appearance in outdoor environments. 60,000 hours minimum LED life at L96 rating. The compact PCOWC Series is intended for perimeter illumination for safety, security and identity. The fixture has no uplight and is neighbor friendly with typical mounting heights up to 12 ft. Units have a protective polyester finish for long lasting appearance.

  • Die-cast aluminum housing and door
  • Rugged design protects internal components and provides sufficient thermal management for long life
  • 2,246 lumens, 4000K 70CRI
  • 60,000 hours minimum LED life at L96 rating
  • Powder paint finish provides lasting appearance in outdoor environments
  • Quick mount adapter provides quick installation, designed for recessed box 4" square junction box
  • 120-277 VAC universal input voltage, 50/60Hz with 0-10V dimming driver

Product details

General

Can be mounted up or down

No

Catalog Number

PCOWC-30LED-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

70 CRI

Color Temperature

4000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

0-10V dimming

EU RoHS Indicator

Contact Manufacturer

Finish Name

Bronze

Finish Type

Painted

Fixture Type

Wall Pack

Glass

acrylic

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

2420 lm

LM-79 Lumens per Watt

85 Lum/Watt

Lumens

2420 lm

Mount location

surface

Mounting Type

Recessed box, 4" square junction box

New Products

No

Number of Lamps

12

Number of Lamps Total

12

Operating Temperature Celcius Max

40 ºC

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Outdoor

Socket Base Type - Main

LED

Starting Temperature - Minimum

-35 °C

UPC

785247198566

Warranty Length

5 year limited warranty (terms and conditions apply)

Dimensions

Depth

6.25 in

Dimensions

10.25 in x 5.6 in x 6.25 in

Height

6.25 in

Length

10.25 in

Weight

14.3 lb

Width

5.6 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

50/60 Hz

Lamp Wattage

30 W

Lumens Per Watt

85 Lum/Watt

Voltage Rating

Universal 120V-277 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL1598

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 1598

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources and downloads