PROGRESS LIGHTING
PROG_P6039_31_PRODIMAGE
PROG_P6039_31_PRODIMAGE
PROG_compel_IMG_1964_detailshot
PROG_compel_IMG_1967_detailshot
+1
PROG_Compel_Textured_Black_GeneralLit

Compel Collection Medium One-Light Wall Lantern

$176.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6039-31

Collection name:

Compel

Outdoor lighting adds both beauty and enhances the safety of your home or property. Compel is our new outdoor collection featuring modern forms and layered glass. Etched opal glass within a seeded glass shade offers individuals design flexibility, as fixtures are ideal for exterior settings and in unexpected interior applications. 8" One-Light wall lantern for outdoor applications in a Black finish.

  • Elevate your home's curb appeal with the Compel Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for a wide variety of modern interior and exterior applications.
  • Seeded glass shade surrounds an etched opal glass diffuser finished in a sleek black finish
  • Suitable for residential or urban exteriors
  • Measures: 7.875 in x 9.375 in x 13.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6039-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Coastal
  • Farmhouse

UPC

785247183951

Warranty Length

1-year Limited Warranty

Dimensions

Depth

9.375 in

Dimensions

7.875 in x 9.375 in x 13.5 in

Gross Weight with Packaging

7.2 lb

Height

13.5 in

Height to Center

7.4375 in

Length

7.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.2 lb

Width

9.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

30

Resources

Instruction Sheet Number

93057250