PROGRESS LIGHTING
Image of P500409-191 Copeland Collection One-Light Brushed Gold Mid-Century Modern Pendant
Image of P500409-191 Copeland Collection One-Light Brushed Gold Mid-Century Modern Pendant
play
3D View
Image of P500409-191 Copeland Collection One-Light Brushed Gold Mid-Century Modern Pendant
+7
Image of P500409-191 Copeland Collection One-Light Brushed Gold Mid-Century Modern Pendant

Copeland Collection One-Light Brushed Gold Mid-Century Modern Pendant

$231.00 USD

Brand: Progress Lighting

Catalog ID: P500409-191

Collection name: Copeland

A softened diamond silhouette brings modern appeal to the Copeland pendant light. The geometric opal glass shade is fully enclosed, concealing the light source to deliver elegant illumination to mid-century modern and contemporary settings.

  • Add a mid century modern accent to kitchens, bars, bathroom vanities and bedrooms with the Copeland Pendant
  • The light's updated design complements mid-century modern, transitional, and contemporary settings with a stem hung pendant with a soft geometrical diamond silhouette glass shade
  • The fixture is coated with a brushed gold finish, accenting mid-century modern settings with elegance
  • A soft geometrical diamond silhouette glass shade diffuses soft light from within adding a stately modern flair
  • Use (1) 75-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 10 in. diameter by 11.5 in. height
  • Includes one 6 in. and four 12 in. stems with a 90-degree swivel for a variety of hanging lengths.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500409-191

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Gold

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252909

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 11.5 in

Height

11.5 in

Length

10 in

Length - Installed

68 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

4.41 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164280

Media

3D AR Model