PROGRESS LIGHTING
Image of P500395-202 Cordova Collection One-Light Black Rattan Organic Modern Mini-Pendant with White Linen Shade
Image of P500395-202 Cordova Collection One-Light Black Rattan Organic Modern Mini-Pendant with White Linen Shade
Image of P500395-202 Cordova Collection One-Light Black Rattan Organic Modern Mini-Pendant with White Linen Shade
Image of P500395-202 Cordova Collection One-Light Black Rattan Organic Modern Mini-Pendant with White Linen Shade
+10
Image of P500395-202 Cordova Collection One-Light Black Rattan Organic Modern Mini-Pendant with White Linen Shade

Cordova Collection One-Light Black Rattan Organic Modern Mini-Pendant with White Linen Shade

$297.00 USD

Brand: Progress Lighting

Catalog ID: P500395-202

Collection name: Cordova

Modern organic style fuses with artisanal craftsmanship in the Cordova Collection. Inspired by the graceful interlacing of a bird's nest, its airy handwoven black rattan frame surrounds a textured fabric, white linen diffuser. Use this airy pendant as light sources on either side of a bed, or install singly or in multiples in bedrooms, over dining room tables or kitchen islands in global or organic modern interiors.

  • The artisanal Cordova Pendant can be used as light sources on either side of a bed, or install singly or in multiples in bedrooms, over dining room tables, bars or kitchen islands
  • Handcrafted rattan shade is ideal to complement modern organic and globally influenced décor.
  • The pendant features a white linen fabric diffuser surrounded by a black rattan shade
  • Modern organic style is inspired by the graceful interlacing of a bird's nest
  • Ambient illumination is softly diffused through the fabric diffuser and handwoven shade, while a glowing task light is delivered to surfaces below
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 10-in. diameter by 14-in. height
  • Includes 120 in of black cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500395-202

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Black Rattan

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Organic Modern

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Cord

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Dining Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254378

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 14 in

Height

14 in

Length

10 in

Length - Installed

123.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.74 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165161