PROGRESS LIGHTING
PROG_P5529_31_PRODIMAGE
PROG_P5529_31_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_Coventry_Textured_Black_GeneralLit
Discontinued
Clearance

Coventry Collection Two-Light Hanging Lantern

$119.00 USD
$284.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5529-31

Collection name:

Coventry

Capture the romance with this two-light hanging lantern from the Coventry collection that features optic hammered glass, stylized cap and Sheppard's hook. Die-cast aluminum construction. Textured Black finish.

  • Elevate your home's curb appeal with the Coventry Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Ideal for new traditional and transitional interiors or exteriors
  • Features optic hammered glass paired with a stylized cap in a sophisticated textured black finish
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 9.875 in x 9.875 in x 19 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5529-31

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Hanging

Glass

Hammered

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Style

  • Transitional
  • New Traditional

UPC

785247111800

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.875 in x 9.875 in x 19 in

Gross Weight with Packaging

8.4 lb

Height

19 in

Length

9.875 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.4 lb

Width

9.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

022731

Resources and downloads