PROGRESS LIGHTING
PROG_P500232_031_hero_PRODIMAGE
PROG_P500232_031_hero_PRODIMAGE
play
Cumberland
PROG_P500232_031_herowcanopy_PRODIMAGE
+6
PROG_P500232_031_glass2_PRODIMAGE
Discontinued
Clearance

Cumberland Collection Eight-Light Black Foyer

$364.00 USD
$851.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500232-031

Collection name:

Cumberland

Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of this foyer light. Let wandering eyes hungry for a satisfying lighting experience satiate their appetites as their gaze feasts upon the artistic yet playful tic-tac-toe pattern intricately weaved into the matte black frame. Signature seeded glass panes fosters a gazing window design that grants the light fixture a rustic, modern cabin vibe.

  • Signature seeded glass panes fosters a gazing window design that grants the light fixture a rustic, modern cabin vibe.
  • Let wandering eyes hungry for a satisfying lighting experience satiate their appetites as their gaze feasts upon the artistic yet playful tic-tac-toe pattern intricately weaved into the matte black frame.
  • Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of this foyer light.
  • Ideal for any foyer, dining room, or kitchen.
  • Measures 16-7/8-inch width by 27-5/8-inch height.
  • Uses eight candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500232-031

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Pendant

UPC

785247241545

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.875 in x 16.875 in x 27.625 in

Height

27.625 in

Length

16.875 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

21.67 lb

Width

16.875 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93104168