PROGRESS LIGHTING
One-light black wall sconce with a clear seeded glass shade.
One-light black wall sconce with a clear seeded glass shade.
play
Cumberland
Image of P710076-031 Cumberland Collection One-Light Black Wall Sconce
+10
Image of P710076-031 Cumberland Collection One-Light Black Wall Sconce

Cumberland Collection One-Light Black Wall Sconce

$165.22 USD
OR

Brand: Progress Lighting

Catalog ID: P710076-031

Collection name: Cumberland

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P710076-031

Category General

Wall Sconces

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

Porcelain

Type

Abstract Flush Mount

UPC

785247241521

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.125 in x 4 in x 14.625 in

Height

14.625 in

Height to Center

7.25 in

Length

5.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.64 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

96

Resources

Instruction Sheet Number

93104166

Media

Videos

play
Cumberland