PROGRESS LIGHTING
PROG_P860046_031_hero_PRODIMAGE
PROG_P860046_031_hero_PRODIMAGE
PROG_P560292-031_damp-050_Detail_detailshot
PROG_P860046_031_bottom_PRODIMAGE
+2
PROG_P560292-031_damp-027_Detail_detailshot

Cylinder Lens Collection Black 6-Inch Round Cylinder Cover

$33.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860046-031

Collection name:

Cylinder Lens

Create a more versatile and custom lighting experience curated for your lifestyle and design taste with this round cylinder cover accessory. Never sacrifice form for function with this discrete, minimalist lens packed with a punch for optimal performance. The clear lens with a sophisticated black rim offers flexibility when it comes to meeting your design and lifestyle needs with optimal outdoor lighting.

  • Pair this lens with a 6-inch outdoor cylinder to take your light fixture from damp locations to any wet location in need of gorgeous illumination and a pinch of minimalist modern design.
  • The clear glass lens allows for continued flawless illumination from your outdoor cylinder as it dutifully and stylishly protects the light source from the elements.
  • The cylinder cover's rim is coated in a sophisticated black finish.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 6-inch width by 0.79-inch height.
  • Adapts up/down cylinder fixtures for wet location use.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P860046-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Accessory

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Cover fixture

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Starting Temperature - Minimum

-30 °C

UPC

785247240548

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 0.79 in

Height

0.79 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.37 lb

Width

6 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

3

Pallet Quantity

576

Resources

Instruction Sheet Number

023439