PROGRESS LIGHTING
PROG_P860045_030_hero_PRODIMAGE
PROG_P860045_030_hero_PRODIMAGE
PROG_P860045_030_bottom_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_5in Cylinder_White_GeneralLit
PROG_Wet_Location_Lens_Needed_5in_White_info-graphic

Cylinder Lens Collection White 5-Inch Round Cylinder Cover

$29.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860045-030

Collection name:

Cylinder Lens

Create a more versatile and custom lighting experience curated for your lifestyle and design taste with this round cylinder cover accessory. Never sacrifice form for function with this discrete, minimalist lens packed with a punch for optimal performance. The clear lens with a sophisticated white rim offers flexibility when it comes to meeting your design and lifestyle needs with optimal outdoor lighting.

  • Pair this lens with a 5-inch outdoor cylinder to take your light fixture from damp locations to any wet location in need of gorgeous illumination and a pinch of minimalist modern design.
  • The clear glass lens allows for continued flawless illumination from your outdoor cylinder as it dutifully and stylishly protects the light source from the elements.
  • The cylinder cover's rim is coated in a sophisticated white finish.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 5-inch width by 0.83-inch height.
  • Adapts up/down cylinder fixtures for wet location use.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P860045-030

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Accessory

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Cover fixture

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Starting Temperature - Minimum

-30 °C

UPC

785247240531

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 0.83 in

Height

0.83 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.26 lb

Width

5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

3

Pallet Quantity

576

Resources

Instruction Sheet Number

023439