PROGRESS LIGHTING
Image of P250103-31M-CS Dallam Collection 60 in. Six-Blade Matte Black Transitional Ceiling Fan with Integrated CCT-LED Light
Image of P250103-31M-CS Dallam Collection 60 in. Six-Blade Matte Black Transitional Ceiling Fan with Integrated CCT-LED Light
play
play
+16

Dallam Collection 60 in. Six-Blade Matte Black Transitional Ceiling Fan with Integrated CCT-LED Light

$660.00 USD

Brand: Progress Lighting

Catalog ID: P250103-31M-CS

Collection name: Dallam

The Dallam ceiling fan graciously creates the impression of a flower in bloom as its six blades wrap gently around its opal white shade. This 60-inch design is available with reversible Matte Black and Rustic Charcoal blades with a Matte Black housing, offering a rustic presence to any space it occupies. The white opal shaded light kit is an integrated 20W LED module offering color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light that you select from the included full-function remote control. Its DC motor is whisper-quiet, and UL dry location listed for indoor use only.   .

  • The Dallam Ceiling Fan is ideal for use indoors in living rooms, bedrooms, dens and offices
  • Its rustic design fits elegantly into modern farmhouse settings
  • The fan is finished in crisp matte black and features six reversible blades coated in a lovely walnut finish or matte black.
  • Includes a 6 speed hand held remote that is reversible with a wall bracket
  • The LED light kit is included and features a frosted white acrylic shade for even illumination
  • An integrated 20W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light, 1700 lumens
  • Measures 60-in. diameter and 14-in. height
  • JA8 2019 certified
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room greater than 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

1.2 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250103-31M-CS

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 5000 K

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

No

Fan - Blade finish

  • Matte Black
  • American Walnut

Fan - Blade Pitch

12 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

1700 lm

LM-79 Lumens per Watt

84 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

UPC

785247255566

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 14 in

Fan - Recommended room size

400 ft²

Height

14 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.74 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.57 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

20 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

201 CFM/WATT

EPACTenergy consumption watts

20 W

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165628

Media

Videos

play
FA0108 Remote Pairing
play
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS