PROGRESS LIGHTING
Image of P300008-143 Debut Collection One-Light Graphite Farmhouse Bath Vanity Light
Image of P300008-143 Debut Collection One-Light Graphite Farmhouse Bath Vanity Light
Image of P300008-143 Debut Collection One-Light Graphite Farmhouse Bath Vanity Light
Image of P300008-143 Debut Collection One-Light Graphite Farmhouse Bath Vanity Light
+4
Image of P300008-143 Debut Collection One-Light Graphite Farmhouse Bath Vanity Light

Debut Collection One-Light Graphite Farmhouse Bath Vanity Light

$69.30 USD
OR

Brand: Progress Lighting

Catalog ID: P300008-143

Collection name: Debut

A new category of vintage modern fixtures takes center stage with this one-light bath & vanity fixture from one of our Design Series collections. Delicate details in a Graphite finish, create statement making focal pieces for a variety of interiors. Debut provides a fitting stage to feature nostalgic, vintage lamps. Glass accessory shades available in clear or frosted seeded finishes.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for farmhouse and urban industrial style settings
  • Gorgeous graphite finish
  • Glass accessory shades available in clear or frosted seeded finishes
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 8.5-inch height by 5.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Remix and Staunton collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300008-143

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Casual

Type

Bath Sconce

UPC

785247209941

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.875 in

Dimensions

4.5 in x 5.875 in x 8.5 in

Height

8.5 in

Height to Center

5 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.61 lb

Width

5.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

182

Resources

Instruction Sheet Number

93070908