text.skipToContent text.skipToNavigation

Debut Collection Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name: Debut

Catalog ID: P350036-143

A new category of vintage modern fixtures takes center stage with this semi-flush, convertible fixture from one of our Design Series collections. Delicate details in a Graphite finish, create statement making focal pieces for a variety of interiors. Debut provides a fitting stage to feature nostalgic, vintage lamps. Glass accessory shades available in clear or frosted seeded finishes.

  • Graphite finish.
  • A uniquely vintage modern feel.
  • Delicate details with a warm finish.
  • Makes a great statement piece for a variety of interiors.
  • Glass accessory shades in clear (P860003-001) or frosted (P860002-001) seeded finishes are available.
  • Chain & ceiling mounts both included.

$178.86

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Graphite
Finish Type painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Traditional/Casual
UPC 785247210022
Warranty Length 1 year warranty

Dimensions

Height 15 in
Length - Installed 52 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.49 lb
Width 19.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)