PROGRESS LIGHTING
Image of P300009-143 Debut Collection Two-Light Graphite Farmhouse Bath Vanity Light
Image of P300009-143 Debut Collection Two-Light Graphite Farmhouse Bath Vanity Light
Image of P300009-143 Debut Collection Two-Light Graphite Farmhouse Bath Vanity Light
Image of P300009-143 Debut Collection Two-Light Graphite Farmhouse Bath Vanity Light
+4
Image of P300009-143 Debut Collection Two-Light Graphite Farmhouse Bath Vanity Light

Debut Collection Two-Light Graphite Farmhouse Bath Vanity Light

$111.32 USD
OR

Brand: Progress Lighting

Catalog ID: P300009-143

Collection name: Debut

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300009-143

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Casual

Type

Vanity Light

UPC

785247209965

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.75 in

Dimensions

14.25 in x 5.75 in x 7.875 in

Height

7.875 in

Height to Center

5.625 in

Length

14.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.84 lb

Width

5.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

135

Resources

Instruction Sheet Number

93070908