PROGRESS LIGHTING
Image of PEOEU-EM-20-HTR Decorative LED AC/Emergency Light
Image of PEOEU-EM-20-HTR Decorative LED AC/Emergency Light
Image of PEOEU-EM-20-HTR Decorative LED AC/Emergency Light

Decorative LED AC/Emergency Light

Brand: Progress Lighting

Catalog ID: PEOEU-EM-20-HTR

Collection name: Exit Signs

The PEOUE Series offers LED performance in "normally on" AC and emergency lighting modes. The unit has a prismatic polycarbonate refractor with a durable die-cast aluminum housing with a durable dark bronze powder coated finish. The housing is fully sealed and gasketed. It is designed for wall mounting with a universal K/O pattern in the back-plate for installation to most standard size junction boxes. Illumination is provided by 2 high power LEDs driven at 3 watts each. Includes heater for operation in lower temperatures. The PEOEU Series can be applied in areas that are susceptible to rain and severe moisture, such as parking decks and outdoor commercial applications.

  • LED life-cycle of more than 10 years.
  • Includes self-diagnostics feature to monitor proper operation.
  • Includes long-life, 4.8 VDC Nickel Cadmium battery for UL recognized 90 minute operation.
  • Universal 100-300VAC input.
  • Full re-charge within 24 hours.
  • Water-proof test switch and AC-On indicator.
  • Includes heater for operation in lower temperatures.

Product details

General

Can be mounted up or down

No

Catalog Number

PEOEU-EM-20-HTR

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Temperature

5500 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

Bronze

Finish Type

Painted

Fixture Type

Exit Emergency

Glass

Prismatic

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Mount location

Wall

Mounting Type

Wall

New Products

No

Number of Lamps

2

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Room Type

Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247199259

Warranty Length

2 year full unit warranty

Dimensions

Depth

3.78 in

Dimensions

10.47 in x 6.54 in x 3.78 in

Height

3.78 in

Length

10.47 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

6.54 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

3 W

Voltage Rating

Universal 100-300 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

195