PROGRESS LIGHTING
PROG_P500086_134_PRODIMAGE
PROG_P500086_134_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
+3
PROG_desiree_detail3_detailshot
Discontinued
Clearance

Desiree Collection Six-Light Pendant

$142.35 USD
$597.96 USD

Brand:

Progress Lighting

Catalog ID:

P500086-134

Collection name:

Desiree

The Desiree collection six-light pendant features luxury materials and details reminiscent of Hollywood's "Golden Era." A Silver Ridge finish and clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback.

  • The Desiree collection features luxury materials and details reminiscent of Hollywood's glamorous Regency period
  • Clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback
  • Features a Silver Ridge finish
  • Uses six 60-watt max. candelabra style bulbs (sold separately)
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Create a statement within a variety of interiors - including luxe, transitional and traditional
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500086-134

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Style

  • Luxury
  • Transitional
  • New Traditional

Type

Pendant

UPC

785247219667

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.875 in x 17.875 in x 29 in

Height

29 in

Length

17.875 in

Length - Installed

104 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.19 lb

Width

17.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93086464