PROG_P300264_009_heroA19_PRODIMAGE
PROG_P300264_009_heroA19_PRODIMAGE
play
Durrell
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Durrell_BN_GeneralLit
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Durrell Collection Four-Light Brushed Nickel Clear Glass Coastal Bath Vanity Light

$119.00 USD
$241.12 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300264-009

Collection name:

Durrell

This versatile bath light will find a home in a variety of settings in need of generous illumination. Crisp clear glass shades rest on top of vintage-style light bases. Smooth, curved arms support the light bases and attach to a brushed nickel backplate.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and rustic style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 31.25-inch width by 7.875-inch height by 6.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Calhoun and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Up/Down
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Vanity Light
UPC
785247242054
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
31.25 in x 6.25 in x 7.875 in
Height
7.875 in
Height to Center
5.25 in
Length
31.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.84 lb
Width
6.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93103593