PROGRESS LIGHTING
PROG_P400199_031_hero_PRODIMAGE
PROG_P400199_031_hero_PRODIMAGE
play
Durrell
play
Progress Lighting - Chandelier Heights
+5
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Durrell_MB_GeneralLit

Durrell Collection Five-Light Matte Black Coastal Chandelier Light

$346.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400199-031

Collection name:

Durrell

This versatile chandelier from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. Light bases reminiscent of vintage candlesticks are coated in a beautiful matte black finish and appear to float around the structure on gently curving metal arms. A wooden column coated in a cerused black finish stretches elegantly at the light fixture’s center to attach the design to a linked metal chain.

  • Light bases reminiscent of vintage candlesticks are coated in a beautiful matte black finish.
  • The light bases appear to float around the structure on gently curving metal arms.
  • A wooden column coated in a cerused black finish stretches elegantly at the light fixture’s center to attach the design to a linked metal chain.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for rustic, farmhouse, and coastal settings.
  • Measures 26-1/2-inch width by 22-1/2-inch height.
  • Uses five candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400199-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247241880

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26.5 in x 26.5 in x 22.5 in

Height

22.5 in

Length

26.5 in

Length - Installed

97.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.25 lb

Width

26.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93103933