PROG_P400218_009_hero_PRODIMAGE
PROG_P400218_009_hero_PRODIMAGE
play
Durrell
play
Progress Lighting - Chandelier Heights
+3
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Durrell Collection Four-Light Brushed Nickel Sailcloth Linen Fabric Shade Coastal Chandelier Light

$407.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400218-009

Collection name:

Durrell

This versatile chandelier from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. A sailcloth linen shade creates a soft, muted glow. Inside the shade nestle light bases on gently curved arms coated in a beautiful brushed nickel finish. A wooden stem coated in a cerused white finish attaches the light fixture to a linked chain.

  • Sailcloth linen shade creates a soft, muted glow.
  • Inside the shade nestle light bases on gently curved arms coated in a beautiful brushed nickel finish.
  • A wooden stem coated in a cerused white finish attaches the light fixture to a linked chain.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for rustic, farmhouse, and coastal settings.
  • Measures 21-inch width by 22-1/2-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Sailcloth Linen
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Chandelier
UPC
785247241866
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21 in x 21 in x 22.5 in
Height
22.5 in
Length
21 in
Length - Installed
97.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.6 lb
Width
21 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93103932

Resources and downloads