PROGRESS LIGHTING
PROG_P300267_135_hero_PRODIMAGE
PROG_P300267_135_hero_PRODIMAGE
Discontinued
Clearance

Dwyer Collection Four-Light Stainless Steel Clear Ribbed Glass Farmhouse Bath Vanity Light

$49.40 USD
$224.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300267-135

Collection name:

Dwyer

Incorporate a vintage feel with a dash of industrial personality with this four-light bath. An attention-grabbing, clear ribbed glass takes center stage in the design to create a gaslight glow when the fixture is illuminated. A simple, metal frame coated in a sleek stainless steel finish encases the ribbed glass to emphasize the light fixture's chic industrial edge.

  • Ideal for a bathroom
  • Perfect for farmhouse and urban industrial style settings
  • Crisp stainless steel finish
  • Crisp clear ribbed glass shades
  • Includes installation instructions and mounting hardware
  • Use 4 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 30-inch width by 5-inch height by 4.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P300267-135

Category General

Bath & Vanity

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel and Stainless Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

Clear Coat

Fixture Type

Bath & Vanity

Glass

Clear Ribbed

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Light Distribution

Up/Down

Light Source

Incandescent

Mount location

Wall horizontal or vertical

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Vanity Light

UPC

785247236763

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 4.5 in x 5 in

Height

5 in

Height to Center

2.25 in

Length

30 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.39 lb

Width

4.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

93104379

Resources and downloads