PROGRESS LIGHTING
PROG_P400294_31M_heroT8_PRODIMAGE
PROG_P400294_31M_heroT8_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+6
PROG_P400294-31M_detail-montage

Elara Collection Six-Light New Traditional Matte Black Chandelier Light

$388.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400294-31M

Collection name:

Elara

Elara has a clean contemporary design that works across many decor styles. The chandelier features a slender, chic form with stylized finials inspired by a chess pawn for a classically modern look. Select tapered or fabric drum shades, or clear cylindrical glass shades to customize the design and create the perfect amount of even illumination.

  • The Elara chandelier features a slender, chic form with stylized finials that make it an elegant, sophisticated light for dining rooms, kitchens, and breakfast nooks
  • Its classically modern style is perfect for new traditional and transitional interiors
  • A classic matte black finish enhances Elara's sophisticated design
  • The chandelier features finials with a slender, elongated shape inspired by a chess pawn
  • The gracefully extended arms are traditionally inspired but hold a modern appeal
  • For additional customization, Elara can be topped by a tapered (P860060-000) or drum (P860059-000) fabric shade or a clear glass cylinder (P860061-068)
  • Measures 30 in. length x 30 in. diameter x 10.37 in. height
  • Uses 6 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P400294-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247262731

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 10.37 in

Height

10.37 in

Length

30 in

Length - Installed

65 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

7.11 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93153569

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights