PROGRESS LIGHTING
PROG_P350105_109-30_PRODIMAGE
PROG_P350105_109-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_pl_lumens_chart
+6
PROG_P350105-109-30_ICON

Elevate Collection 13" LED Flush Mount

$169.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350105-109-30

Collection name:

Elevate

Achieve a mid-century modern look with Elevate's on trend finishes. An etched white glass shade is highlighted with metallic accents. Increase ambient illumination in Transitional and Modern interiors with Elevate LED flush mount. Brushed Bronze finish.

  • Increase ambient illumination in Transitional and Modern interiors with Elevate LED flush mount
  • One light LED flush mount
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • Popular Brushed Bronze finish
  • Etched white glass shade is highlighted with metallic accents
  • A natural choice for closets, hallways and smaller areas within the home
  • 1452 lumens, 83 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350105-109-30

Category General

Close-to-Ceiling

Color

Gold

Color Generic

Gold

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern

LM-79 Lumens

670 lm

LM-79 Lumens per Watt

38.3 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Modern
  • Mid-Century Modern
  • Coastal

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247221110

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 5.25 in

Height

5.25 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.39 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

38.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93089789