PROG_P300023_031_PRODIMAGE
PROG_P300023_031_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P300023_031_sidelit_PRODIMAGE
+6
PROG_P300023_031_straight_PRODIMAGE

Elevate Collection Four-Light. Bath & Vanity

$225.61 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300023-031

Collection name:

Elevate

Achieve a Modern look with the Elevate Collection four-light bath and vanity. Etched glass white shades provide a striking contrast to the Matte Black finish. Fixtures can be installed with glass facing up or down for added customization.

  • Ideal for a bathroom
  • Perfect for mid-century modern and modern style settings
  • Classic matte black finish
  • Elegant etched white glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 34.5-inch width by 7.5-inch height by 8-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Penn, Ratio, and Mod collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Modern
Type
Vanity Light
UPC
785247227273
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
34.5 in x 8 in x 7.5 in
Height
7.5 in
Height to Center
5 in
Length
34.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.53 lb
Width
8 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93072918

Resources and downloads