PROG_P500305_031_hero_PRODIMAGE
PROG_P500305_031_hero_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Stem_1qty6_and_4qty12_Chain_1qty6-links_includes_Info-Graphic

Elevate Collection Four-Light Matte Black and Etched White Glass Modern Style Hanging Pendant Light

$488.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500305-031

Collection name:

Elevate

Achieve a sleek and modern look with the Elevate Collection 4-Light Matte Black Etched Glass Modern Pendant Hanging Light. An angular frame coated in a classic matte black finish that accentuates the design's modern aesthetic. The frame captures the crisp etched white glass cylindrical shades for elegant illumination.

  • Application: Achieve a sleek and modern look with the Elevate Collection 4-Light Matte Black Etched Glass Modern Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for contemporary, modern, and transitional style settings.
  • Finish: An angular frame coated in a classic matte black finish that accentuates the design's modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The frame captures the crisp etched white glass cylindrical shades for elegant illumination.
  • Bulbs: For ideal illumination, use 4 medium base bulbs that are sold separately (75w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 20-inch diameter by 30-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Ratio and Mod collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Glass
Etched Painted White Inside
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Contemporary
  • Modern
  • New Traditional
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain And Stem
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Great Room
  • Stairways
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Chandelier
UPC
785247247431
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 30 in
Height
30 in
Length
20 in
Length - Installed
99 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.1 lb
Width
20 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93123535

Resources and downloads