PROGRESS LIGHTING
PROG_P500305_015_hero_PRODIMAGE
PROG_P500305_015_hero_PRODIMAGE
PROG_P500305_015_hero-w-canopy_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Elevate Collection Four-Light Polished Chrome and Etched White Glass Modern Style Hanging Pendant Light

$488.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500305-015

Collection name:

Elevate

Achieve a sleek and modern look with the Elevate Collection 4-Light Polished Chrome Etched Glass Modern Pendant Hanging Light. An angular frame coated in a crisp polished chrome finish that accentuates the design's modern aesthetic. The frame captures the crisp etched white glass cylindrical shades for elegant illumination.

  • Application: Achieve a sleek and modern look with the Elevate Collection 4-Light Polished Chrome Etched Glass Modern Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for contemporary, modern, and transitional style settings.
  • Finish: An angular frame coated in a crisp polished chrome finish that accentuates the design's modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The frame captures the crisp etched white glass cylindrical shades for elegant illumination.
  • Bulbs: For ideal illumination, use 4 medium base bulbs that are sold separately (75w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 20-inch diameter by 30-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Ratio and Mod collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500305-015

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Chrome

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Modern
  • New Traditional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room
  • Stairways

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247247448

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 30 in

Height

30 in

Length

20 in

Length - Installed

99 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.1 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93123535