PROGRESS LIGHTING
PROG_P500151_015_PRODIMAGE
PROG_P500151_015_PRODIMAGE
PROG_P500151_015alt_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Elevate Collection One-Light Mini-Pendant

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500151-015

Collection name:

Elevate

Achieve a mid-century modern look with the Elevate Collection one-light mini pendant, which boast an etched white glass shade and a frame inspired by Space Age styling in a Polished Chrome finish. This fixture is part of our Design Series collections.

  • Sleek and unobtrusive one-light mini-pendant, like a chic stud earring, punctuates a small space and adds character when several are grouped together
  • Etched-glass white shade provides a warm glow
  • Can be used in lieu of bedside tables or hung in groups over a kitchen island or at staggered heights in an entryway
  • Its space-age styling make it ideal for Modern interiors
  • Modern Polished Chrome finish
  • Measures 5-1/8in diameter x 7in ht.
  • Uses one 75-watt max. medium base bulb including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500151-015

Category General

Mini-pendant

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Modern

Type

Mini-Pendant

UPC

785247224029

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.125 in x 5.125 in x 7 in

Height

7 in

Length

5.125 in

Length - Installed

73 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.86 lb

Width

5.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

126

Resources

Instruction Sheet Number

93092650